??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Ganter
Description
GN 628.4 - Cabinet U-handles, with power switching function - cable connection, Type KL, Cable on the side, left
Bill of material
Cabinet "U" handle GN 628.4-132-KR-2,5
GANTER PARTNUMBER
±0.5
132 mm
D1
28 mm
D2
8.5 mm
H1
44 mm
H2
20 mm
L2
160 mm
L3
89 mm
S
8.5 mm
Cable length
m
Weight
kg
Customs Tariff Number
85365007
ROHS
YES
Product details
Product details
Anteprime
3D
Dimensione
2D
Download modelli CAD