??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ganter
Description
GN 596 - Revolving ball knob
Bill of material
Revolving ball knob GN 596-45-M10
GANTER PARTNUMBER
GN 596-45-M10
D1
45 mm
Thread
M10
D3
12 mm
+0.5
32 mm
L1
64 mm
L2
17 mm
~
1 mm
~
22 mm
Weight
0.0910 kg
Customs Tariff Number
84879090
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models