??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 441 - Threaded plugs, Identification no. 2 with vent drilling
Bill of material
Threaded plug GN 441-26-G1/2-2-SW
D1
mm
Thread
Air vent drilling
2 mm
Thread
M5
±0.5
mm
L2
mm
L3
mm
S
mm
min.
8 mm
Surface
Weight
kg
Customs Tariff Number
83099090
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models