??
Catalog navigation
CAD model selection
Selectable products: 428
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 43 - Stainless Steel-Levelling feet with fixing lug, rectangular shape
Bill of material
Stainless Steel-Levelling foot GN 43-80-M16-125-G3-T
E+G PARTNUMBER
WINKEL
°
D1
80 mm
Thread
Form
Type
L1
mm
L2
mm
L3
mm
L7
mm
L8
70 mm
R
15 mm
D3
13 mm
D4
10.5 mm
D5
mm
H1
3 mm
H2
1.3 mm
H3
mm
H4
mm
H5
mm
H6
mm
L4
mm
L5
mm
L6
mm
M1
27 mm
M2
26 mm
M3
mm
SW1
mm
SW2
mm
SW3
mm
SW4
mm
SW5
mm
SW6
mm
SW7
mm
T
mm
Weight
kg
Customs Tariff Number
73269098
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models