??
Catalog navigation
CAD model selection
Selectable products: 411
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 42 - Levelling feet with fixing lug
Bill of material
Levelling foot GN 42-60-M16-125-A1-U
E+G PARTNUMBER
WINKEL
°
D1
mm
Thread
D3
13 mm
Form
Type
L1
mm
L7
mm
L8
mm
M
mm
R
15 mm
H1
mm
S
mm
H6
mm
H3
mm
H4
mm
SW1
mm
SW2
mm
SW3
mm
SW7
mm
T
mm
Weight
kg
Customs Tariff Number
73269098
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models