??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 414 - Indexing plungers, Type AK, with lock nut
Bill of material
Indexing plunger with safety lock GN 414-6-9-AK
WINCO PARTNUMBER
Position
Lock nut
mm
Enter value for ABSTAND
Lock nut
mm
cm
inch
ft
Plunger Bore H7
mm
min.
mm
Thread
D3
28 mm
E
21.9 mm
~
mm
L3
mm
L4
mm
SW
19 mm
initial / end ~
N
Axial load
200 N
Weight
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models