??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 349 - Threaded mounting plates
Bill of material
Threaded mounting plate GN 349-36-M8
E+G PARTNUMBER
D1
36 mm
Thread
D3
5.3 mm
D4
10 mm
H
10 mm
K
24 mm
T
5.3 mm
Weight
kg
Customs Tariff Number
84879059
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models