??
Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 318 - Stainless Steel-Ratchet spanners, Form B, Ratchet insert with blind hole
Bill of material
Stainless Steel-Ratchet spanner GN 318-178-M12-B
E+G PARTNUMBER
L1
178 mm
Thread
Bore
B1
40 mm
B2
29.6 mm
D6
19 mm
D7
8 mm
H1
14 mm
H2
10.9 mm
H3
17.5 mm
min.
17 mm
Weight
kg
Customs Tariff Number
82042000
ROHS
YES
Product details
Product details
Previews
3D
Dimensão
2D
Baixar modelos em CAD