??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2276 - Right-angle spirit levels, Type JV, adjustable, mounting from the front side
Bill of material
Right-angle spirit level GN 2276-ALN-62-G-50-JV
E+G PARTNUMBER
Material / Finish
D1
62 mm
D2
3.4 mm
D3
6.3 mm
D4
52 mm
H1
13 mm
H2
9.8 mm
H3
1 mm
M1
18.4 mm
M2
6.7 mm
M3
25.1 mm
Sensitivity
Filling
G- green-transparent
Weight
0.0940 kg
Customs Tariff Number
90319000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models