??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2190 - Edge Protection Seal Profiles, Type D, Side seal profile
Bill of material
Edge Protection Seal Profile GN 2190-NBR-13-D-20
E+G PARTNUMBER
H1
13 mm
Cutting length
20 m
Clamping area
1-3.5 mm
B
11 mm
H2
10.75 mm
H3
2.25 mm
H4
4.50 mm
K
4.75 mm
R1
40 mm
R2
50 mm
R3
100 mm
R4
80 mm
W1
11.25 mm
up to 50% permissible deformation
8.75 mm
Weight
kg
Customs Tariff Number
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models