??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 14
HELP_VARIABLE
Company
Azolgas
Description
GN 1500 - GAS SPRINGS - Heavy Duty
Bill of material
GN 1500 125,-,-,-,-
Azolgas Article No
AZOLHELP
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
1530 daN
Initial Intermediate Forces (150 bar)
1530 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
1530 daN
Rod length
mm
Dynamic stroke
mm
Entrez la valeur pour HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
75 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
36 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
HEAVY DUTY
Series
GN
Info Link
PDF data sheet
End of life
-
STATUSPIM
0
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés