??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
GMU PA M63
Bill of material
20846301
MD01
VAR__MANUID_
20846301
Short Description
GMU PA M63
Long Description
Lock nut for metric twist nipple and cable glands, polyamide, Thread M63x1.5<br /><strong>Dimensions: </strong>83 x 83 x 8 mm
International product number
4013902859665
Product number of the Manufacturer
20846301
Manufacturer Name
Spelsberg
Manufacturer Type Description
GMU PA M63
EF000007
EV000270
EF000025
true
EF000040
8
EF000051
EV008879
EF000084
true
EF000139
EV006034
EF001210
true
EF001257
EV000402
EF001758
EV003712
EF002169
EV000139
EF003712
1.500
EF006304
false
EF007838
EV000154
EF007839
63
Minimum Order Quantity
1
WEIGHT
0.0178
LENGTH
83
WIDTH
83
DEPTH
8
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models