??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GMS 1
Bill of material
07100101
MD01
VAR__MANUID_
07100101
Short Description
GMS 1
Long Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit , <br /><strong>Dimensions: </strong>160 x 260 x 2 mm
International product number
4013902050789
Product number of the Manufacturer
07100101
Manufacturer Name
Spelsberg
Manufacturer Type Description
GMS 1
EF000008
160
EF000040
2
EF000115
false
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.670
LENGTH
260
WIDTH
160
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
BE
MD04
MD04
Previews
3D
2D
Download CAD models