??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
D-M-E
Description
GME - GMF Compact - DME
Bill of material
GME1940
Catalog number
Length
40.0 mm
Length
39.8 mm
Height
64.5 mm
Height
64.3 mm
Radius
mm
Previews
3D
尺寸
2D
下載CAD模型