??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
GLX - Load Cells
Bill of material
GLX-15 0,1
Part Number
GLX-15 0,1
Series
GLX
Code
0011183
Description
Célula de Carga Modelo GLX - (Single Point)
Capacity
kg
Description
Load cell Stainless steel GLX-15 (0,1%), nominal load 15kg
Material
Stainless Steel
Surface Treatment
Polished
C (cable length)
2.0 m
Sensibility
2.0000 + / - 0,1% mV / V
Work temperature
- 5 a + 60 ºC
Compensated Temperature
0 a + 50 ºC
Maximum overload % nominal capacity
150
Break overload % nominal capacity
300
Electric Resistence
E 410 + / - 10 S 350 + / - 1 Ω
Number of Divisions
10.000
Protection Class
IP 67
Cable
9605 (5,5mm diam. 6 conductors Shielded)
Note
Cable 3D Model is just a Segment of the Actual Model
Previews
3D
Dimension
2D
Download CAD models