??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLV18-55-G/59/102/115 - Retroreflective sensors
Bill of material
GLV18-55-G/59/102/115
Product Picture
MANUID
GLV18-55-G/59/102/115
Short Description
Retroreflective sensor GLV18-55-G/59/102/115
EAN
4050143085248
Manufacturer Type Description
GLV18-55-G/59/102/115
Max. output current
100 mA
max. switching distance
6500 mm
Min. reflector distance
0 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
640 nm
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
39.8 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.100
LENGTH
0.180
WIDTH
0.151
DEPTH
0.040
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models