??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GLTH8M-400W
Bill of material
GLTH8M-L6-700-BC-M40-C3
Model
GLTH8M
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor position
Motor brand
Brake
Home Sensor
Limit Sensor
L
1056.0 mm
A
18 mm
M
9 mm
N
22 mm
KG
6.68 mm
Previews
3D
2D
Download CAD models