??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLP80-RT/40b/103/156 - Slot and Slot Grid Sensors
Bill of material
GLP80-RT/40b/103/156
Product Picture
MANUID
GLP80-RT/40b/103/156
Short Description
Photoelectric slot sensor GLP80-RT/40b/103/156
EAN
4050143026395
Manufacturer Type Description
GLP80-RT/40b/103/156
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
10 mm
Fork depth
54 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
80 mm
Housing material
Polycarbonate
Length of sensor
100 mm
Height of sensor
79.5 mm
Switch frequency
2000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.040
LENGTH
0.110
WIDTH
0.118
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD