??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLP30-RT/40b/103/123/143 - Slot and Slot Grid Sensors
Bill of material
GLP30-RT/40b/103/123/143
Product Picture
MANUID
GLP30-RT/40b/103/123/143
Short Description
Photoelectric slot sensor GLP30-RT/40b/103/123/143
EAN
4050143026302
Manufacturer Type Description
GLP30-RT/40b/103/123/143
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
10 mm
Fork depth
34 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
30 mm
Housing material
Polycarbonate
Length of sensor
50 mm
Height of sensor
79.5 mm
Switch frequency
2000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.113
WIDTH
0.090
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés