??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLP120-RT/40b/102/123/143 - Slot and Slot Grid Sensors
Bill of material
GLP120-RT/40b/102/123/143
Product Picture
MANUID
GLP120-RT/40b/102/123/143
Short Description
Photoelectric slot sensor GLP120-RT/40b/102/123/143
EAN
4050143026401
Manufacturer Type Description
GLP120-RT/40b/102/123/143
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
10 mm
Fork depth
54 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
120 mm
Housing material
Polycarbonate
Length of sensor
140 mm
Height of sensor
79.5 mm
Switch frequency
2000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.050
LENGTH
0.138
WIDTH
0.228
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models