??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLK18-55-S/25/115/161 - Retroreflective sensors
Bill of material
GLK18-55-S/25/115/161
Product Picture
MANUID
GLK18-55-S/25/115/161
Short Description
Retroreflective sensor GLK18-55-S/25/115/161
EAN
4050143115235
Manufacturer Type Description
GLK18-55-S/25/115/161
Max. output current
200 mA
max. switching distance
4500 mm
Min. reflector distance
50 mm
min. ambient temperature
-20 °C
Type of light
Red light, polarized
Voltage type
AC/DC
Wave length of the sensors
640 nm
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
69 mm
Switch frequency
50.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.100
LENGTH
0.178
WIDTH
0.151
DEPTH
0.038
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models