??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
GLFBE - Flanges for Glass Plates - Round Type - Original Product
Bill of material
GLFBE65
Part No.
Material
304 Stainless Steel
Nominal (Glass Diameter)
mm
A Flange Outer Dia.
mm
B Outer Dia.
mm
C Inner Dia.
mm
D Through Hole Center Hole Dia.
mm
T Pipe Part Depth
mm
Suitable O-Ring
E Outer Dia.
mm
F Inner Dia.
0 mm
S Depth
2.5 mm
W Flange Thickness
mm
Through Hole No. - Diameter
Outer Dia. x Inner Dia.
JIS 3459 - 3465
Through Hole to Tapped hole
Previews
3D
Dimension
2D
Download CAD models