??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GLD3-RT/95/147 - Slot and Slot Grid Sensors
Bill of material
GLD3-RT/95/147
Product Picture
MANUID
GLD3-RT/95/147
Short Description
Photoelectric slot sensor GLD3-RT/95/147
EAN
4050143331642
Manufacturer Type Description
GLD3-RT/95/147
min. ambient temperature
-40 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
25 mm
Fork depth
54 mm
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
70.00 °C
Fork width
3 mm
Housing material
Plastic
Length of sensor
92.47 mm
Height of sensor
27.21 mm
Switch frequency
5000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
US
WEIGHT
0.060
LENGTH
0.080
WIDTH
0.025
DEPTH
0.080
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD