??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Glass Handling Series - Efficient Swivel Inverted Position Caster
Bill of material
PGN20675ZN-NPR21(GG)
Part Number
PGN20675ZN-NPR21(GG)
Series
Glass Handling Caster
Fastening Type
Threaded Stem
Fastening Size
M10 x 35mm
Wheel Diameter
2 Inch
Tread Width
15/16 Inch
Wheel Type
Neoprene
Bearing Type
Ball Bearing
Capacity
75 Pounds
Mount Height
2 15/16 Inch
Swivel Radius
1 13/16 Inch
Previews
3D
Dimension
2D
Download CAD models