??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL80-RT/30/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL80-RT/30/40a/98a
Product Picture
MANUID
GL80-RT/30/40a/98a
Short Description
Photoelectric slot sensor GL80-RT/30/40a/98a
EAN
4050143023295
Manufacturer Type Description
GL80-RT/30/40a/98a
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
10 mm
Fork depth
55 mm
Material of the optical surface
Glass
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
80 mm
Housing material
Zink print cast
Length of sensor
80 mm
Height of sensor
100 mm
Switch frequency
3000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.170
LENGTH
0.126
WIDTH
0.123
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей