??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL5-T/28a/115 - Slot and Slot Grid Sensors
Bill of material
GL5-T/28a/115
Product Picture
MANUID
GL5-T/28a/115
Short Description
Photoelectric slot sensor GL5-T/28a/115
EAN
4050143055609
Manufacturer Type Description
GL5-T/28a/115
min. ambient temperature
-25 °C
Type of light
Infrared light
Voltage type
DC
Wave length of the sensors
940 nm
Width of sensor
26 mm
Fork depth
8.500 mm
Design of control output
NPN/NPN
Housing construction form
Norm construction design
max. ambient temperature
55.00 °C
Fork width
5 mm
Housing material
Polyester
Length of sensor
26.2 mm
Height of sensor
13.4 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.001
WIDTH
0.001
DEPTH
0.001
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models