??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL5-R/43a/155 - Slot and Slot Grid Sensors
Bill of material
GL5-R/43a/155
Product Picture
MANUID
GL5-R/43a/155
Short Description
Photoelectric slot sensor GL5-R/43a/155
EAN
4050143230044
Manufacturer Type Description
GL5-R/43a/155
min. ambient temperature
-25 °C
Type of light
Infrared light
Voltage type
DC
Wave length of the sensors
940 nm
Width of sensor
13.2 mm
Fork depth
8.500 mm
Design of control output
PNP/PNP
Housing construction form
Norm construction design
max. ambient temperature
55.00 °C
Fork width
5 mm
Housing material
Polyester
Length of sensor
27.2 mm
Height of sensor
13.4 mm
Switch frequency
5000.000 Hz
Design of electrical connection
plug-in connector others
Number of content units per order unit
1
Country of origin
VN
WEIGHT
LENGTH
0.029
WIDTH
0.079
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models