??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL5-L/45a/59/115e - Slot and Slot Grid Sensors
Bill of material
GL5-L/45a/59/115e
Product Picture
MANUID
GL5-L/45a/59/115e
Short Description
Photoelectric slot sensor GL5-L/45a/59/115e
EAN
4050143404551
Manufacturer Type Description
GL5-L/45a/59/115e
min. ambient temperature
-25 °C
Type of light
Infrared light
Voltage type
DC
Wave length of the sensors
940 nm
Width of sensor
18.5 mm
Fork depth
8.500 mm
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
55.00 °C
Fork width
5 mm
Housing material
Polyester
Length of sensor
15.5 mm
Height of sensor
26 mm
Switch frequency
5000.000 Hz
Design of electrical connection
plug-in connector others
Number of content units per order unit
1
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)