??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL5-F/45a/59/115e - Slot and Slot Grid Sensors
Bill of material
GL5-F/45a/59/115e
Product Picture
MANUID
GL5-F/45a/59/115e
Short Description
Photoelectric slot sensor GL5-F/45a/59/115e
EAN
4050143404476
Manufacturer Type Description
GL5-F/45a/59/115e
min. ambient temperature
-25 °C
Type of light
Infrared light
Voltage type
DC
Wave length of the sensors
940 nm
Width of sensor
13.2 mm
Fork depth
8.500 mm
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
55.00 °C
Fork width
5 mm
Housing material
Polyester
Length of sensor
26.2 mm
Height of sensor
13.4 mm
Switch frequency
5000.000 Hz
Design of electrical connection
plug-in connector others
Number of content units per order unit
1
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей