??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL30-RT/32/40a/95 - Slot and Slot Grid Sensors
Bill of material
GL30-RT/32/40a/95
Product Picture
MANUID
GL30-RT/32/40a/95
Short Description
Photoelectric slot sensor GL30-RT/32/40a/95
EAN
4050143285631
Manufacturer Type Description
GL30-RT/32/40a/95
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Fork depth
35 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
30 mm
Housing material
Zink print cast
Switch frequency
3000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.080
LENGTH
0.066
WIDTH
0.098
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models