??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL30-RT/30/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL30-RT/30/40a/98a
Product Picture
MANUID
GL30-RT/30/40a/98a
Short Description
Photoelectric slot sensor GL30-RT/30/40a/98a
EAN
4050143023271
Manufacturer Type Description
GL30-RT/30/40a/98a
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
10 mm
Fork depth
35 mm
Material of the optical surface
Glass
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
30 mm
Housing material
Zink print cast
Length of sensor
60 mm
Height of sensor
50 mm
Switch frequency
3000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.080
LENGTH
0.092
WIDTH
0.065
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés