??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL3-T/153 - Slot and Slot Grid Sensors
Bill of material
GL3-T/153
Product Picture
MANUID
GL3-T/153
Short Description
Photoelectric slot sensor GL3-T/153
EAN
4050143055760
Manufacturer Type Description
GL3-T/153
min. ambient temperature
-20 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
23.6 mm
Fork depth
3.150 mm
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
85.00 °C
Fork width
3.150 mm
Housing material
Polycarbonate
Length of sensor
15.9 mm
Height of sensor
12.9 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.010
LENGTH
0.010
WIDTH
0.010
DEPTH
0.016
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models