??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL220-IR/32/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL220-IR/32/40a/98a
Product Picture
MANUID
GL220-IR/32/40a/98a
Short Description
Photoelectric slot sensor GL220-IR/32/40a/98a
EAN
4050143021949
Manufacturer Type Description
GL220-IR/32/40a/98a
min. ambient temperature
-20 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
12 mm
Fork depth
60 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
220 mm
Housing material
aluminum
Length of sensor
90 mm
Height of sensor
244 mm
Switch frequency
2000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.300
LENGTH
0.132
WIDTH
0.268
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드