??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL20-LAS/32/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL20-LAS/32/40a/98a
Product Picture
MANUID
GL20-LAS/32/40a/98a
Short Description
Photoelectric slot sensor GL20-LAS/32/40a/98a
EAN
4050143019328
Manufacturer Type Description
GL20-LAS/32/40a/98a
min. ambient temperature
-10 °C
Type of light
Laser diode, red light
Voltage type
DC
Wave length of the sensors
650 nm
Width of sensor
10 mm
Fork depth
35 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
20 mm
Laser protection class
Class 2
Housing material
aluminum
Length of sensor
60 mm
Height of sensor
45 mm
Switch frequency
10000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.047
WIDTH
0.065
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型