??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL20-IR/32/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL20-IR/32/40a/98a
Product Picture
MANUID
GL20-IR/32/40a/98a
Short Description
Photoelectric slot sensor GL20-IR/32/40a/98a
EAN
4050143021895
Manufacturer Type Description
GL20-IR/32/40a/98a
min. ambient temperature
-20 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
10 mm
Fork depth
17 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
20 mm
Housing material
aluminum
Length of sensor
46 mm
Height of sensor
40 mm
Switch frequency
2000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.065
WIDTH
0.095
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD