??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
GL10-RT/32/40a/98a - Slot and Slot Grid Sensors
Bill of material
GL10-RT/32/40a/98a
Product Picture
MANUID
GL10-RT/32/40a/98a
Short Description
Photoelectric slot sensor GL10-RT/32/40a/98a
EAN
4050143022588
Manufacturer Type Description
GL10-RT/32/40a/98a
min. ambient temperature
-20 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
10 mm
Fork depth
17 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Norm construction design
max. ambient temperature
60.00 °C
Fork width
10 mm
Housing material
aluminum
Length of sensor
46 mm
Height of sensor
30 mm
Switch frequency
3000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.050
LENGTH
0.066
WIDTH
0.095
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD