??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HEFA
Description
GK23E - Guide shaft support - base mounting type stop screw type
Bill of material
GK23EF-D8-H15
CNSORDERNO
Code
Material_(international)
Material_(solar)
Surface_treatment
enclosure
D
mm
H
mm
L
16 mm
H1
24 mm
B
12.0 mm
L1
10.0 mm
N
4.0 mm
M
M4
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD