??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
HEFA
Description
GK22E - Guide shaft support - L-type stop screw type
Bill of material
GK22EF-D3-H10
CNSORDERNO
Code
Material_(international)
Material_(solar)
Surface_treatment
enclosure
D
mm
H
mm
L
20 mm
H1
15 mm
B
6.0 mm
V
4.0 mm
F
14.0 mm
F1
10.0 mm
L1
10.0 mm
d
3.6 mm
M
M3
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen