??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
GK22C - Guide shaft support - L-type open type
Bill of material
GK22CF-D3-H10
CNSORDERNO
Code
Material_(international)
Material_(solar)
Surface_treatment
enclosure
D
mm
H
mm
L
20 mm
H1
21 mm
B
8.0 mm
V
4.0 mm
F
16.0 mm
F1
12.0 mm
L1
12.0 mm
d
3.5 mm
E
7.0 mm
d2
3.5 mm
d1
6.5 mm
e
3.5 mm
C
1.5 mm
M
M3 Depth 6
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models