??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
HEFA
Description
GK21B - Guide shaft support - T-type stop screw type - standard type
Bill of material
GK21BN-D3-H10
CNSORDERNO
Code
Material_(international)
Material_(solar)
Surface_treatment
enclosure
D
mm
H
mm
L
26 mm
H1
15 mm
B
8.0 mm
V
4.0 mm
L2
10.0 mm
L1
18.0 mm
d
3.5 mm
M
M3
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD