??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
GK21A - Guide shaft support - T-type stop screw type - thickened type
Bill of material
GK21AF-D8-H10
CNSORDERNO
Code
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
enclosure
D
mm
H
mm
L
42 mm
H1
19 mm
B
15.0 mm
V
6.0 mm
L2
18.0 mm
L1
30.0 mm
d
6.6 mm
M
M6
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models