??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
HEFA
Description
GK20A - Guide shaft support - T-type, open type - thickened type
Bill of material
GK20AF-D8-H10
CNSORDERNO
Code
Material_(international)
45
Material_(solar)
S45C
Surface_treatment
enclosure
D
mm
H
mm
L
48 mm
H1
28 mm
B
15.0 mm
S
6.0 mm
W
24 mm
L1
36 mm
d
6.6 mm
E
11 mm
d2
6.6 mm
d1
11.0 mm
V
6.5 mm
b
2.0 mm
M
M6 Through hole
INFOTEXT
website
Previews
3D
Dimensión
2D
Descarga de modelos CAD