??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GK09 - Guide shaft support - open type - long guide type
Bill of material
GK09FF-D12
CNSORDERNO
Code
Types
Material_(international)
Material_(solar)
Surface_treatment
enclosure
DH7
mm
DH7T
+0.018/0 mm
T1
10.0 mm
L
33.0 mm
D1
32 mm
H
52 mm
T
6 mm
B
22 mm
t1
1.5 mm
X
11.0 mm
P
42 mm
K
40 mm
W
35 mm
P1
35 mm
F
25 mm
S
1.5 mm
A
4.0 mm
d1
9.0 mm
d2
5.6 mm
d
4.5 mm
M
M5
MXP
M5x12
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models