??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GK03 - Guide shaft support - stop screw - long guide type
Bill of material
GK03FF-D12
CNSORDERNO
Code
Types
Material_(international)
Material_(solar)
Surface_treatment
DH7
mm
DH7T
+0.018/0 mm
T1
2.0 mm
L
29 mm
D1
16 mm
H
36 mm
T
6.0 mm
G
15 mm
P
26 mm
K
28 mm
W
21 mm
P1
26 mm
F
0 mm
d
4.5 mm
M
M4
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models