??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
GK WKM - GITTER KANAL Wandkonsole Mini X10
Bill of material
PFLITSCH GK WKM x10 S
Nominal dimensions
43x53
Article number
GK WKM x10 S
Length
43 mm
Height
53 mm
Surface
Weight
6.000 kg/100
Package unit
12
Previews
3D
Dimension
2D
Download CAD models