??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
GK TW X64 95 - GRID CHANNEL partition X64
Bill of material
PFLITSCH GK TW X64 95 S
Nominal dimensions
64x95
Article number
GK TW X64 95 S
Length
30 mm
Height
95 mm
Length
2500 mm
Surface
Weight
2.100 kg
Package unit
1
Previews
3D
Dimension
2D
Download CAD models