??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ghv01
Bill of material
GHV01-D12-L25-M4-Y4
CODE
LX2
A
DGC
g6
CZ1
CZ11
CZ2
CZ21
YD
YD1
BMCL
/
Dg6
mm
TOL
-0.006,-0.017 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
Y
mm
V
8 mm
V1
8 mm
C
0.5 mm
zjlc
zjmc
MC
mm
zjsc
K1
0 mm
K2
0 mm
SC
mm
zjec
mm
EC
mm
K
mm
h
0 mm
Previews
3D
Dimension
2D
Download CAD models