??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GHSH8 - Economy European standard groove width 8mm aluminum alloy profile special movable hook
Bill of material
GHSH8
Part Number
GHSH8
Slot Width
8 mm
L
58 mm
W
12 mm
W1
6 mm
H
48 mm
H1
37 mm
H2
5 mm
D
8 mm
Previews
3D
Dimension
2D
Download CAD models