??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
GHPJ10 - Economy European Standard Groove Width 10mm Free Angle Bracket
Bill of material
GHPJ10-45
Part Number
GHPJ10-45
No.
10-45
L
65.6 mm
L1
53.5 mm
W
44.5 mm
W1
10 mm
D
12 mm
T
10 mm
T1
6 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model