??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ghk11
Bill of material
GHK11-D8-L20-X10-B5-P7-M6
CODE
GHK11
LX1
A
JDDJ
B
DGC
f8
CZ3
CZ31
CZ4
CZ41
BMCL
BMCL2
Df8
mm
TOL
-0.013,-0.035 mm
L
mm
Enter value for L
mm
cm
inch
ft
X
mm
Enter value for X
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
P
mm
M
mm
C
0.5 mm
R
0.3 mm
A
2 mm
zjlc
zjmcmd
MC
mm
MD
mm
zjec
EC
mm
K
mm
h
3 mm
zjjd
J
mm
JD
mm
zjsc
SC
mm
Previews
3D
Dimension
2D
Download CAD models